??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22880.0418 Expander® Sealing Plugs
HELP_VARIABLE
Company
Halder
Description
EH 22880. - Distance Bushings for Expander® Sealing Plugs with elongated pull-anchor
Bill of material
22880.0418 Expander® Sealing Plugs
BESTNR
Ref. No.
22880.0418
D1
8 mm
D2
4.20 mm
D3
+0.12-0.00
8 mm
L1
8.5 mm
L2
70 mm
L3
max.
10.5 mm
L4
max.
15 mm
G
Weight
95 g
Embedded user actions